Part Number: MAX3243E
Hi Team,
Could you please help provide latest datasheet for below MAX3243ECDBR package information:
Customer request added into datasheet for official document ?
Reel diameter: 330 mm
Reel width: 16.4 mm
A0: 8.2 mm
B0: 10.5 mm
K0: 2.5 mm
P1: 12 mm
W: 16 mm
Pin 1 quadrant: 1
Best regards,
Daisy Yang