Part Number: SN55LVDS33-SP
Could you let me know the package information as follows?
P/N:
5962-0724801VFA
・Package material/ base plating /plating (ex. Ceramic(Alumina)/Ni/Au
・Lid material/ base plating /plating (ex. Covar/Ni/Au
・Package cavity wall thickness(mm) (ex. 0.25mm
・Lid thickness(mm) (ex. 0.25mm
・Part weight(typ. grams) (ex. 3.5g
・Part weight(max. grams) (ex. 4.0g
We'd like to use it for a thermal & radiation analysis.
Regards,
Tom7750.cavity wall and lid definition.pdf