Part Number: SN65HVS880
I need directly connect SN65HVS88x to 3.3V powered microcontroller with 5V tolerant inputs. Will the CE,CLK, LD, SIP inputs of the SN65HVS88x accept 3.3V logic signals? I cannot find logic input treshold levels for these pins in the datasheet.