Part Number: DS80PCI102
De we have to set RATE pin = Float to activate DEMA/B pin in PIN MODE ?
We expect only GEN2, So RATE pin is tied with 1k ohm register to GND in Our board current design.
and we also expect DEM = 0dB, So DEMA/B pins are tied with 1k ohm register to GND.
However
Refer to Datasheet(SNLS344G)
described "The de-emphasis levels are available in GEN1, GEN2, and GEN 3 modes when RATE = Float" in page 14.
We wonder DEM = 0dB or not, when de-emphasis levels are not available.