Part Number: DP83TC811S-Q1
The question is about temperature threshold accuracy.
Is the temperature accuracy related to the 'temperature' in the table below or to the maximum and minimum values?
e.g, to get the absolute maximum temperature do I nee to add the %accuracy to the 165oC (111 = Temperature > 165oC)
The same question for the the temperature ranges below.
Are this min and max values already including the % accuracy or do I need to add them ?
------------------------------------------------------------------
2:0 Overtemperature Threshold
Configuration
RW 111 Overtemperature Threshold Configuration:
000 = Temperature < -40oC
001 = -40oC < Temperature < 0oC
010 = 0oC < Temperature < 30oC
011 = 30oC < Temperature < 70oC
100 = 70oC < Temperature < 100oC
101 = 100oC < Temperature < 135oC
110 = 135oC < Temperature < 165oC
111 = Temperature > 165oC