Part Number: DS90UB954-Q1
Hi Champs,
Customer will use REFCLK=24MHz, with 953-954 synchronous mode settings.
May I confirm FPD link rate and CSI-bandwidth are below?
(1) FPD-Link line rate = 3.84GHz
(2) CSI-2 TX Data rate Per lane = 384Mbps (24MHz x 16) with CSI_PLL_CTRL[1:0] = "11" condition
Especially, I'm concern if CSI-2 Data rate per lane is correct.
Best regards,
Nobuo