Part Number: DS90UB949-Q1
My customer is designing with the 949A, and their SOC processor has 3.3V I/O buffers for the following HDMI control signals: RX_5V, DDC_SDA, DDC_SCL, and HPD.
They wish to avoid external level translators and want to know if 949A can support 3.3V levels (e.g. pull-up to 3.3V) on these HDMI control pins. Their SOC does not need HDMI spec compliance for these signals.
Can you please confirm the following?
- RX_5V: I don't think his input can be driven by 3.3V levels, as the recommended operating range is 4.25V to 5.25V, correct? If so, they should use a level translator for this.
- HPD: I think this open-drain output can be pulled-up to 3.3V assuming VOL min spec of 0.4V meets their SOC VIL spec, correct?
- DDC_SDA/SCL: I think these open-drain pins could be pulled-up to 3.3V assuming 949A's VIH min spec of 2.7V can be met (may need to scale down Rpu value), correct?
Thanks,
Alan