Part Number: DP83826E
Friends,
Wish you all a very Happy New year !!
Excited to share release of a new 10/100M Ethernet PHY "DP83826E". This PHY is designed for Industrial Ethernet Field Bus protocols. It sets new Industry bench mark for the Lowest Latency 100M PHY.
Some of the Key Features are:
- Low and deterministic latency
- TX latency: 40 ns, RX latency: 170 ns
- Deterministic latency over power cycles <±2 ns
- Fixed phase XI to TX_CLK relationship <±2 ns
- Robust and small system solution
- Integrated circuitry for enhanced EMC
- IEC 61000-4-2 ESD: ±8 kV contact, ±15 kV air
- IEC 61000-4-4 EFT: ±4 kV @ 5 kHz, 100 kHz
- CISPR 22 conducted emissions Class B
- CISPR 22 radiated emissions Class B
- Fast link-drop < 10 µs
- Cable reach > 150 meters
- Voltage mode line driver
- Integrated terminations on MAC interface
- Voltage tolerance: ±10%
- Low power consumption < 160 mW
- MAC interfaces: MII, RMII
- Operating temperature range: –40°C to +105°C
For more details, please refer to DP83826E Product Page: http://www.ti.com/product/DP83826E
Regards,
Geet