Part Number: TPS25740B
Hi
Please find attached the schematic and layout file for the USB PD circuit (2 ports) based on TPS25740B.
This design has option to bypass the DC/DC converter
to source 20V straight to the USB PD through the controller.
For the remaining voltages 5V, 9V, 15V we have a DC/DC converter (LM73606RNPR).
Kindly review the DC/DC converter circuit and layout also.USB_PD_Review_29Jan2020_6.zipUSB_Type-C_ckt4.pdf
Regards,
Felix.