Need technical support regarding alternate part of AM26LS32AMDREP
Part-1: AM26LS32AMDREP (Status: Obsolete)
Part-2: AM26C32MDREP (Status: Active)
1. We had used part#: ‘AM26LS32AMDREP’ in our product since 2012.
2. With reference to TI’s PCN#: 20150406000, Dated: 04/08/2015, the part ‘AM26LS32AMDREP’ is obsolete and no direct alternate is listed.
3. I have selected the part # : “AM26C32MDREP” from TI as it is almost matching all the technical specifications except below,
a. Input voltage – Differential = +/-14V (Old IC = +/- 25V)
b. Vhys : Hysteresis voltage (VIT+ – VIT–) = 60mV (Old IC: 50mV)
c. VOH : High-level output voltage = 3.8V Min (Old = 2.5V Min)
d. II: Line input current
i. 1.5 mA (VI = 10 V), Old ID: 1.2 mA (VI = 15 V)
ii. “-2.5 mA” (VI = -10 V), Old ID: “-1.7 mA” (VI = -15 V)
iii. Propagation delay: Less than Old IC
4. We had replaced and new IC “AM26C32MDREP” is working fine at room temperature (25 deg C) and high temperature (+55 deg C).
5. However, we have found failure at low temperature range from (-30 to -40) deg C.