Part Number: DS90UB954-Q1
Dear Sir,
Please help to check DS90UB954-Q1 it’s work with following application. Below is our ideally block diagram and SPEC.
- FPD-LINK CSI-2 Synchronous mode (24MHz) with coaxial POC.
- Camera 1: 2M/1080P FHD/30fps, MIPI 2 Lane, 12-bit RAW data output through by DS90UB954-Q1 CSI-2 Port 0 without Camera 2 data.
- Camera 2: 4M/25760x1456/30fps, MIPI 2 Lane, 10-bit RAW data output through by DS90UB954-Q1 CSI-2 Port 1 without Camera 1 data
Q1. In this application we want 100% Separate two camera data, it’s possible by DS90UB954-Q1? (not by replication mode creates two copies)
Q2. Above 2M+4M/30fps total data rate and bandwidth its support by DS90UB954-Q1?
Q3. It’s any Spreadsheet we can directly calculation 953/954 data rate and bandwidth?
Q4. Whatever, please confirm above block diagram about 954 CSI-2 Port 0 and Port 1 pin define its correct?
Q5. Please check it’s any two camera applications reference design and design notes for us to reference.