Part Number: SN65HVD1791
Hi expert,
Could you please let me know the ABS max for Y and Z pins?
I think the description in the datasheet is confusing.
I don't understand ABS max for HVD1791 Y,Z pin.
(datasheet)
HVD1785, 86, 91, 92, 93 A, B pins –70 70 V
HVD1787 A, B pins –70 30 V
HVD1793 Y, Z pins –70 30 V
Thanks
Muk