Part Number: SN65HVD72
Hello,
We use the SN65HVD72 on our product (slave device). A customer is using our product in their system and is sending collisions to our device. After they send a collision our device becomes unresponsive to them on the bus. We assume those collisions are essentially causing a short. We're unsure of which of the two below is most probable:
- The short causes a current surge
- The current surge is causing the LDO in front of it to drop out. LDO has a maximum current of 150 mA
- LDO drops out and it causes issue with our processor from coming back up properly
- The SN65HVD72 is entering failsafe mode due to shorting and becomes unresponsive because failsafe mode persists.
And then my main question is, when the chip enters failsafe, does failsafe persist until the chip is shut down? Or is the failsafe behavior only during the short circuit. If the chip remains in failsafe mode then I would be able to understand why the bus becomes unresponsive after sending a collision.