Part Number: DS30BA101
Other Parts Discussed in Thread: DS30EA101
Hello, I would like to use the DS30BA101 and DS30EA101 to transmit and receive 8b/10b encoded data over 50 ohm coaxial cable. The cable is about 1 meters long and data rate is 3.125Gbps.
Datasheet only shows 100 ohm differential cable and 75 ohm single-ended coaxial cable applications.
If I change termination resistor value from 75 ohm to 50 ohm in your 75 ohm coaxial cable application, the data transmission work properly?
Thanks - sungjin