Part Number: TS3DV621
Hi
Can we use AUX + / - pin as data input ? Also can we use D1 +/- pin as a clock input? (clock speed is 1GHz)
(The customer would like to swap between clock input of AUX pin and data input of D1 pin.)
Because as the PCB layout routing the above input pattern is easier to layout.
Best Regards,
Koji Hamamoto