Part Number: TCA9548A
Given the typical application diagram bellow from the TCA9548A:
Would the following scenario:
- V_DPUM = 3.3V
- VCC = OFF (HI-Z)
- V_DPU0 to V_DPU7 = OFF (HI-Z)
cause any sort of problem or lead to a latch-up event?
Would having a 3.3V Logic HIGH on the SDA/SCL/RESET pins (via external pull-ups) cause any sort of problem or phantom powering of the device while it is being powered off?