Part Number: SN65HVD31
hi TI expert
we made design with full duplex RS485 with SN65HVD31
but now, our application need communication with 2 wires haftduplex external slave device
Could you please help to share config of 4pin out of SN65HVD31 for connection with 2 pin of an external slave device
with this setup, when host send anydata that alway loopback to host, that is the issue now.