Part Number: PCA9544A
Hi Team,
A customer wants to confirm if the I2C lines of PCA9544APW can sink 8mA. They have 2 PCB stacked with a total of 3 pull ups on the SDA and SCL lines. The resistors are: 10K, 2.8K and 523Ohms. Equivalent resistance is 422 ohms. The supply voltage of the microcontroller is 3.3V
Regards,
Danilo