Part Number: DS90UB948-Q1
Regarding DS90UB948-Q1 , what is max pxl clock in 2-Lane FPD-Link III Input, Dual Link OpenLDI Output mode? 192MHz or 170MHz
7.3 Feature Description
The DS90UB948-Q1 supports clocks in the range of 25 MHz to 96 MHz over 1 lane, or 50 MHz to 192 MHz over 2 lanes. The FPD-Link III serial stream rate is 3.36 Gbps maximum (875 Mbps minimum) or 2.975 Gbps maximum per lane (875 Mbps minimum), respectively.
3.36Gbps - 96MHz pxl clk for one lane, 7.72Gbps - 192MHz pxl clk for two lanes
2.975Gbps - 85MHz pxl clk for one lane, 5.95Gbps - 170MHz pxl clk for two lanes
which one is correct?
Thank you.