Part Number: TPD1E04U04
Other Parts Discussed in Thread: TVS1401, TVS2201
We are planning to use TPD1E04U04 for VBUS line of MicroUSB in our design. According to the fast charging standard of power delivery 1.0, the product can be charged with a voltage of 20V and 3A.

The diode below has a low clamping voltage. My question is if this TLP spec only applicable for short ESD pulse or also constant DC voltage? Based on the datasheet, TLP for 1A is 5.3V and 1.3V respectively.