Part Number: DP83867CR
I want to use DP83867 as 1Gb Ethernet tranceiver with an 25MHz cristall,
on the same board DP83822 as 100Mb T Base Ethernet , need 2 seperated Connections,
can I use the Clock_Out from DP83867 to provide the Clock for the DP83822 or better use dedicated cristall for each of them?
any hints or expierience?
Many thanks, Kind rgds, Thomas