Part Number: THVD1500
Hi,
Within the datasheet of the THVD1500 the Absolute Maximum Ratings are mentioned. For Vcc this is 7V.
For the logic pin (D, DE, RE) maximum rating is 5.7V specified. I expected a maximum voltage e.g. of Vcc +0.3V (also at many other devices).
Is the 5.7V correct or is Vcc +0.3V allowed ?
Regards,
Wim