Part Number: SN65LVDM050
Other Parts Discussed in Thread: TMS320F28388D, TMDSFSIADAPEVM, TPD2E2U06, TPD2E007, , DSLVDS1047
We are going to use TMS320F28388D DSP for our FSI development project. In which we will use TX-D0 and TX-CLK per tranmitter module and RX-D0 and RX-CLK per receiver module to communicate upto 50Mbps speed. For this we have study Fast serial interface (FSI) adapter board evaluation module TMDSFSIADAPEVM.
Below are design related queries.
1. For our application we have selected SN65LVDM050PW line driver IC for communicating at the speed of 50Mbps. And in TMDSFSIADAPEVM board DSLVDS1047PWR is used as line driver IC.
Is SN65LVDM050PW part is compitable for this kind of requirement?
2. In TMDSFSIADAPEVM board, Bourns Make CDSOT23-SM712 TVS diodes are used at differential signals of line driver IC. And we have selected Texas Instruments Make, TPD2E2U06 and TPD2E007 TVS diodes for our design.
So can we use one of these two selected parts (TPD2E2U06 and TPD2E007) for our application?
Why CDSOT23-SM712 (TVS Diode) part is used in your TMDSFSIADAPEVM board?
For your reference we are planning to use all TI parts for our application, so plese suggest if any alternative is available.
Thanks & Regards,
Dushyant Rana