Part Number: SN65LVDS2
A/B pins measured a low +0.268V, high +0.668V diff clock, but no output on R pin
i think Vid -0.4V/+0.4V and Vcm 0.468V are both compatible with spec requirement
A/B pin are terminated with an external 100Ohm.
then what's the issue?