Part Number: DP83822I
Dear Specialists,
The customer is considering DP83822I and has a question.
I would be grateful if you could advise.
--
Currently, both VDDIO and AVD are using 3.3V.
-If the product is operating at 3.3V and the output is restored to 3.3V → 3.0V → 3.3V due to a momentary power failure, can the operation be maintained without any problem after the restoration to 3.3V?
We believe that there is no problem for the following reasons.
-Since the product is designed to operate at 1.8V or higher, we believe that the internal circuit will operate without problems if the power input of 1.8V or higher is maintained.
On the other hand, at the moment of dropping 3.3V, phenomena such as false signal detection and garbled output data may occur.
Are these correct?
---
I appreciate your great help in advance.
Best regards,
Shinichi