Part Number: TPS65987EVM
Other Parts Discussed in Thread: TPS65981
Tool/software: TI C/C++ Compiler
I want to supply 20V / 5A using the TPS6587EVM board.
I tried to access the EPROM from FTDI inside the EVM board, but I couldn't.
I tried "USB to I2C / SPI Adapter setting " for confirmation the following error occurred.
Used Application: windows_64bit_TPS65981_82_86_87_88_application_customization_6.1.1.exe
Error contents
Exception Encountered during SPI Test Read: No FTDI I2C channels (I2C_GetNumChannels) detected, exiting ....
<type'exceptions.Exception'>
Traceback (most recent call last):
File "dialogWindow.pyc", line 8817, in spi_read
File "hw_interface.pyc", line 187, in hw_open
Exception
Board setting
SYS_PWR = 20V
J4, J5 2-3 short
LED D12, D19, D20 lit
SW S1:ALL ON ,S2: 4 ON, Other OFF
Would you please tell me about the settings required to access FTDI from the GUI?
Regard
Kudo