Part Number: TCAN1051-Q1
Hi Team,
We are selected “TCAN1051DRQ1” CAN IC in our design,
TCAN1051DRQ1 IC, VOH min: 4V @ 2mA mentioned in datasheet
MCU, VIH min: 4V, MCU input leakage current is 1uA
For Logic Compatibility Margin is zero for this IC.
For CAN IC @1uA, VOH data is not available in CAN datasheet.
Kindly provide the VOH min details @ 1uAmp.
Regards,
Mohana Krishnan M