Part Number: DS90UB933-Q1
Hi team,
My customer found an unexpected spike of the input power which appears 1ms before VDDIO and VDD power up, the peak voltage of the spike is around 1.2V and duration is about 100us, from the system test, we don't see it affect 933 operation.
Do you see any potential risk? PS: spike only appear before power up, after power up, VDDIO and VDD voltage within d.s recommend range.
Regards,
Dongbao