Part Number: TS3USB3000
Hi,
A customer is reviewing product development using TS3USB3000.
Please recommend a product that meets the following SPEC with similar specifications to the TS3USB3000.
TS3USB3000: 8.3.2 Overvoltage Protection When 9-V Short to D+/– Pin
Are there any products with overvoltage protection over 9V in the above specifications?
Please recommend.
Thanks.
Regards,
MJ