This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

TVS0500: TI solution suggestion

Part Number: TVS0500

Dear Team,

Do we have any solution can replace CS2204?

Many Thanks,

Jimmy 

  • Hello Jimmy,

    Could you send the datasheet for this part? I'm having a hard time getting access to it.

    Regards,

    Matt Smith 

  • Hi Matt,

    Information of CS2204 as below for your reference.

    CS2204-25 - RJ45 Ethernet L-L Surge Protection

    Features

    • Pretty low leakage current (<1μA) at working voltage of 2.5V
    • 3.5pF ultra low parasitic capacitance for each line pair
    • Good capacitance uniformity in the range of 0V to 2.5V
    • Lower trigger voltage (<4V) to response earlier under EOS events
    • Ultra lower clamping voltage to protect ICs well
    • Tiny package:DFN3020-10L
    • Flow through PCB layout supportive
    • Including GND pin for better ESD protection

    Description

    CS2204-25 is a low-capacitance Transient Voltage Suppressor (TVS) array designed to provide electrostatic discharge (ESD) protection for high-speed data interfaces. With typical capacitance of 3.8pF only, CS2204-25 is designed to protect parasitic-sensitive systems against over-voltage and over-current transient events. It complies with IEC 61000-4-2 (ESD) (±30kV air, ±30kV contact discharge), IEC 61000-4-4 (electrical fast transient - EFT) (40A, 5/50 ns), IEC 61000-4-5 (Surge) (40A, 8/20μs), very fast charged device model (CDM) ESD and cable discharge event (CDE), etc.


    CS2204-25 is in a DFN3.0´2.0-10Lpackage. Each CS2204-25 device can protect two high-speed line pairs. The “flow-thru” design minimizes trace inductance and reduces voltage overshoot associated with ESD events. The combined features of low capacitance and high ESD robustness make CS2204-25 ideal for high-speed data port and high-frequency line (e.g., Gigabit Ethernet Ports) applications. The low clamping voltage of the CS2204-25 guarantees a minimum stress on the protected IC.

    Applications

    • xDSL
    • Wireless systems
    • Ethernet 10/100/1000M
    • Networks

    Many Thanks,

    Jimmy

  • Hi Jimmy,

    Thank you for the datasheet. The best match we have for this part is TVS0500. However, do note that the TVS0500 has a working voltage of 5 V instead of 2.5 V.

    Regards,

    Matt Smith