Hello,
I am trying to bring up the SN65DSI86.
I have connected a monitor to the Display Port (J9) of the SN65DSI86 EVM (Rev 3) and need to test it by generating the color bar from the SN65DSI86.
Could you please provide me the register settings and correct dip switch (SW2) settings on the EVM.
My monitor EDID info is as follows.
Monitor
Model name............... ASUS VP228
Manufacturer............. Asus
Plug and Play ID......... ACI22C3
Serial number............ H9LMTF143814
Manufacture date......... 2017, ISO week 38
Filter driver............ None
-------------------------
EDID revision............ 1.3
Input signal type........ Analog 0.700,0.000 (0.7V p-p)
Sync input support....... Separate
Display type............. RGB color
Screen size.............. 480 x 270 mm (21.7 in)
Power management......... Active off/sleep
Extension blocs.......... None
-------------------------
DDC/CI................... Supported
MCCS revison............. 2.1
Display technology....... TFT
Controller............... Mstar 0x1600
Firmware revision........ 0.1
Firmware flags........... 0x00FF005A
Active power on time..... 65535 hours
Power consumption........ 6.55 kWh
Current frequency........ 67.50kHz, 60.00Hz
Color characteristics
Default color space...... Non-sRGB
Display gamma............ 2.20
Red chromaticity......... Rx 0.635 - Ry 0.352
Green chromaticity....... Gx 0.321 - Gy 0.633
Blue chromaticity........ Bx 0.151 - By 0.052
White point (default).... Wx 0.313 - Wy 0.329
Additional descriptors... None
Timing characteristics
Horizontal scan range.... 24-83kHz
Vertical scan range...... 50-75Hz
Video bandwidth.......... 170MHz
CVT standard............. Not supported
GTF standard............. Not supported
Additional descriptors... None
Preferred timing......... Yes
Native/preferred timing.. 1920x1080p at 60Hz (16:9)
Modeline............... "1920x1080" 148.500 1920 2008 2052 2200 1080 1084 1089 1125 +hsync +vsync
Standard timings supported
720 x 400p at 70Hz - IBM VGA
640 x 480p at 60Hz - IBM VGA
640 x 480p at 67Hz - Apple Mac II
640 x 480p at 72Hz - VESA
640 x 480p at 75Hz - VESA
800 x 600p at 56Hz - VESA
800 x 600p at 60Hz - VESA
800 x 600p at 72Hz - VESA
800 x 600p at 75Hz - VESA
832 x 624p at 75Hz - Apple Mac II
1024 x 768p at 60Hz - VESA
1024 x 768p at 70Hz - VESA
1024 x 768p at 75Hz - VESA
1280 x 1024p at 75Hz - VESA
1920 x 1080p at 60Hz - VESA STD
1680 x 1050p at 60Hz - VESA STD
1440 x 900p at 60Hz - VESA STD
1280 x 1024p at 60Hz - VESA STD
1280 x 960p at 60Hz - VESA STD
1280 x 720p at 60Hz - VESA STD
1152 x 864p at 75Hz - VESA STD
Report information
Date generated........... 8/20/2018
Software revision........ 2.90.0.1020
Data source.............. Real-time 0x1300
Operating system......... 10.0.10240.2
Raw data
00,FF,FF,FF,FF,FF,FF,00,04,69,C3,22,C6,31,02,00,26,1B,01,03,68,30,1B,78,2A,84,D5,A2,5A,52,A2,26,
0D,50,54,BF,EF,00,D1,C0,B3,00,95,00,81,80,81,40,81,C0,71,4F,01,01,02,3A,80,18,71,38,2D,40,58,2C,
45,00,DC,0C,11,00,00,1E,00,00,00,FF,00,48,39,4C,4D,54,46,31,34,33,38,31,34,0A,00,00,00,FD,00,32,
4B,18,53,11,00,0A,20,20,20,20,20,20,00,00,00,FC,00,41,53,55,53,20,56,50,32,32,38,0A,20,20,00,55