Part Number: DS90UB954-Q1
Other Parts Discussed in Thread: DS90UB953-Q1
Dear support team,
we want to transfer several 4k video streams over 5 meters with DS90UB953-Q1 and DS90UB954-Q1
DS90UB953-Q1: 4.16 Gbps serializer with 4 x 832Mbps input CSI-Lanes
DS90UB954-Q1: 4.16Gbps deserializer (in CSI-2 mode) with 4 x 1.6 Gbps output CSI-Lanes
With our calculation the data rates should be sufficient to transfer 8MP/30fps video stream. Could you please tell us where the bottleneck is? Or why you refer to the chips as maximal 4MP/30fps?
Calculation: 3264 pixel * 2448 pixel * 30 fps * 10 bit/pixel * 40/32 (FPD LINK) = 3 Gbps
Thank you.
Best regards,
Alexey