Part Number: TPS65982
Hi Team,
My customer want to know that the contract of Alt mode is established with UFP_D Assignment E for system control because they need to control some other devices for line and polarity swapping to meet UFP_D Assignment E pin assignment requirements.
Could you review following sequence and check if it works properly?
1. Observe the change of Data Status at DataStatusUpdate (Bytes 1-4, bit 25) event of IRQ
2. Check the value of Data Status (0x5F) at EC
3. Check the UFP_D Assignment E from the prescribed register below and change scalar's line and polarity setting by I2C
[Data Status in case of UFP_D Assignment E]
0x5F [11: 10]: 00b DPPinAssignment
0x5F [5]: 0b USB3Connection
0x5F [9]: 1b DPS sourceSink
Regards,
Takashi Onawa