HI,
We have a requirement on galvanic isolated Digital input and output devices, kindly suggest the suitable part which is meet the below specification.
Digital I/O
1. 8 x DI and 8 x DO Low speed signaling, mixed 24V and 5V single and differential
Digital inputs and outputs.
2. I/O Interface shall conform to a standard that favors signal integrity over speed.
3. Sinking current input, galvanically isolated
4. Sourcing current output, galvanically isolated.
5. Electrical isolation on each channel.
Thanks & regards,
Chitharanjan M