Part Number: SN6505B
Hi,
The SN6505 data-sheet states:
- average switching Frequency (SN6505B), is from 363 to 517 kHz, typ 424 kHz
Figure 31 then shows pretty stable frequency operation within around 420 .. 435 kHz and wide Vcc range 2.25 V to 5.5 V of better than +/-2% stability.
Therefore I wonder:
- under what circumstances the worst specifications like 363 and 517 kHz applies?
- for devices and circumstances for which this worst case applies, would this refer to initial accuracy offset, or temperature or long-term stability?
Our application: we are syncing to sn6505 at the output and synchronously drive mosfets to reduce losses of the rectifier, and would like to understand and separate initial frequency deviations from possible short-term and long-term drift to understand and properly handle all of the (expected) worst cases.
Kind regards,
Uros