Part Number: TXB0108
Other Parts Discussed in Thread: TXS0108E, LSF0108
Dear Team,
We are looking for a level shifter for the NAND flash interface.
- CPU NAND IO is 1.8V and NAND flash is 3.3V.
- CPU NAND interface supports up to 35MHz.
- NAND IO data is 8bit.
- Bidirectional
- No need direction-control
Is TXB0108 ideal for the application, or is there any other ideal part?
Please kindly recommend.
Many Thanks,
Jimmy