Other Parts Discussed in Thread: SN74AVC1T45, SN74AXC2T245
Hi everyone,
We search a level shifter to change the level of the uart between microcontroller and NBIoT module.
The voltage of the microcontroller is between 2.0V and 3.6V and the level of the voltage of the uart of the module is 3.0V.
We actually find this part number SN74AXC1T45 but the consumption is very high (Maximum Quiescent Current (ICCA + ICCB) of 10 µA multiply by two).
The device should be ultra low consumption.
Best regards