Dear Team:
1. I want to use TXU0304 as a 1.8v to 3.3v voltage level converter between 1.8v SOC and 3.3v SPI flash. The SPI flash will run at 50MHz. Is this feasible?
2. I want to use TXU0304 as a 1.8v to 3.3v voltage level converter between 1.8v SOC and 3.3v I2S audio codec. Will the Schmitt trigger function of TXU0304 input reduce or affect the accuracy of data transmission? (I2S MCLK around 50MHz)
3. I want to use TXU0304 as a 1.8v to 3.3v voltage level converter between 1.8v SOC and 3.3v SPDIF Interface. Will the Schmitt trigger function of TXU0304 input reduce or affect the accuracy of data transmission? (SPDIF around 75MHz)
Best Regards.