Other Parts Discussed in Thread: TXS0104E, TXS0102, SN74LVC1G07
At present, the PCIE design process requires a 1.8V to 3.3V level conversion chip with open leakage output. The electrical characteristics are as follows:
1.8V input VIL(MAX)≥0.45V; VIH (MIN) 1.35 or less
3.3V Output VOL (MAX) ≤0.2V; VOH (MAX) ≤3.8V
Please help to recommend an available type of open leakage output converter chip