Other Parts Discussed in Thread: SN74LVC2G86, UCC27325
We need logic buffer and logic inverter to driver differential logic inputs with 200Ω differential loads. The normal working temperature is 100°C to 125°C:
I found the following examples:
|
PN |
function |
Hi-mA |
Low-mA |
θja, °C/W |
DigiKey Available? |
|
Buffer |
-32 |
64 |
58 |
No |
|
|
SN74LVTH245AMDBREP |
Bus Tranceiver |
-32 |
64 |
69.5 |
Yes |
|
SNJ54LVTH541W |
Buffer |
-32 |
64 |
58 |
No |
|
SNJ54LVTH240W |
Inverter |
-32 |
64 |
58 |
No |
Please find proper parts:
- At least -40°C to 125°C.
- Low °C/W.
- Larger Driving Current.
- Short lead time.