I'm considering using the TXB0108 not so much for voltage translation as for managing distributed-connection powerup/powerdown issues. BUT I am hearing from the grapevine that these parts are poor in line-driver applications, especially in cabled apps where ringing comes into play.
The spec for load driving is 70pF max before the TXB0108's 10ns one-shot times out. For an unbalanced ribbon cable at 15pF/ft or 4.9pF/dm that works out to 4-2/3 ft or 1.4m max ribbon before trouble starts. So much for theory.
What's the practical limitation for TXB devices and ribbon cables? Any practical experience or gotchas I should be aware of? Do TI offer better alternatives for managing connections between independently-powered systems?