Part Number: SN74LVC112A
I need an alternative to the "LVC" logic family "112A" Dual FF device.
There is some Overshoot we need to limit - a lower drive strength P2P device should solve the issue without requiring PCB changes.
I am looking at the CD74HC112 as a candidate...could you confirm?
*Required Package is TSSOP
| VOH | Vcc-0.5V(@1μA) | 
| VOL | 0.5V(@1μA) Again, a typo...VOL means sinking current through the internal FET; thus a voltage drop...should be less than 0V + 0.5V for rated current (4mA?) | 
| Output tr/tf | <5ns *Larger than the LVC112A device This is a little confusing, but I understand they need an output rise/fall time of "greater" than 5ns. | 
| Propagation Delay | <15ns difference between tPHL and tPLH The datasheet doesn't spec skew between tPHL and tPLH; it only specs the "Typ" propagation delay. Do we have any data comparing the TYP tPHL vs TYP tPLH? Are they within 15ns of each other (at 3.3V?) | 
| Clock Input (VIH) | 0.9Vcc | 
| Clock Input (VIL) | 0.1Vcc |