Hi,
Please provide the below details for MPN SN74LVC2G07DCKR.
1. Power Dissipation
2. HIGH Level Output Voltage VOH @
a. VIN = Vp or VN, IOH = −100 µA and Vcc = 1.65 to 4.5
b.
| Vcc = 1.65 IOH = −4 mA |
| Vcc = 2.30 IOH = −8 mA |
| Vcc = 3.0 IOH = −16 mA |
| Vcc = 3.0 IOH = −24 mA |
| Vcc = 4.5 IOH = −32 mA |
3. Propagation Delay CL = 50 pF, RU = 500 Ω,RD = 500 Ω
@vcc =
| 1.65 |
| 1.8 |
| 2.50 ±0.20 |
| 3.30 ±0.30 |
| 5.00 ±0.50 |
4. Output Capacitance COUT in pF
5. HIGH Level Output Leakage Current ILKG; VIN = VIH or VIL, VOUT = VCC or GND @ Vcc=1.65 to 1.95