Hello,
The SN74LVC4245A datasheet says the control circuit for DIR and OE is powered by VCCA (5V). The Vih-min of DIR and OE is 2V. In theory this could be driven from a device powered by 3.3V. In our application the DIR is to be controlled by a 3.3V logic device. Since 3.3V is sufficiently greater than 2V it should be fine, please confirm.
Thanks, Infant Jesuraj