Part Number: SN74LVC2G07
Dear Specialists,
We are planning to use SN74LVC3G34DCUR(U1) and SN74LVC2G07DCKR(U2) as below configuration. We need your confirmation/suggestion.
The Buffer U1 (SN74LVC3G34DCUR) Power supply is 3.3V and the output is connected to another U2 buffer (SN74LVC2G07DCKR) which is 1.8V power supply & output is pull up to 1.8V.
1.Is it okay to connect 3.3V output signal of (U1) to input pin of 1.8V power supply (U2) buffer.
Note: In datasheet input range is mentioned 0V to 5.5V.
2..Are we need to change the U2(SN74LVC2G07DCKR) Power supply 1.8V to 3.3V .
Could you please see the below configuration block diagram.
Please provide your feedback.
Thanks,
S.Satheesh