Hello Team, please could you explain following inconsistency:
There are two different operating temperatures mentioned for the SN74AHT series non automotive components (SN74AHCT14PW / SN74AHCT14PWR / SN74AHCT14PWG4) in Datasheet. In recommended operating conditions, Operating free-air temperature is provided as −40 to 125 °C, but in PACKAGING INFORMATION, Op Temp (°C) is mentioned as -40 to 85 °C (refer below images). Please clarify which one needs to be taken for design consideration. Looking for your quick response.


Many Thanks
Josef