Part Number: SN74LVC16244A
hi team,
the datasheet of SN74LVC16244A listed the maximum clamp current is 50mA and maximum current from VCC to GND is 100mA. so,
- What’s the risk if the buffer continuously has a periodical output at the 50mA clamping status (100ms per second)?
- What’s the risk if the buffer continuously has a 4*BITs periodical output at the 50mA clamping status (100ms per second)?
thanks.