Part Number: SN74LVCC3245A
Hi Team,
A couple of our customer's questions about the SN74LVCC3245A:
1. Section 4.10 of the the app note szza036c shows dynamic parameters such as the following:
- Quiet output maximum/minimum
- Dynamic level from both the ports
- Min/Max high/low level dynamic level from both the ports
Do we have these parameters available for SN74LVCC3245A?
2. What can be the maximum latch up current and at what test conditions? The datasheet shows latch up current exceeds 250mA, can you help us clarify this with our customer?
Thanks in advance!
Kind Regards,
Jejomar