Part Number: SN74HCS04
Other Parts Discussed in Thread: SN74LVC2G14, TL331, TLV1701
I need to construct a logic bias driver circuit for an a RF SPDT switch.
It negative signal two differentiate logic high and logic low.
The logic requirement is (low= 0V~ -0.5V , high= -3V~ -7V)
The recommended driver circuit is as below.
Can SN74HCS04 driven by a negative supply? Will it produce the state high, low as above?

thanks
Kumar