Other Parts Discussed in Thread: SN74LVC125A-Q1
Hi team,
Here is request from my customer shown below. I want to recommend the SN74LVC126A-Q1.
Could you please confirm following questions:
1.Do you have better recommend based on the request and price?
2. Whether the SN74LVC126A-Q1 bandwidth is greater than or equal to 4Mbps?
3. what are the differences between SN74LVC126A-Q1 and SN74LVC125A-Q1?
| 输入通道数[Num. of Input channels] | 4 |
| 输出通道数[Num. of Output channels] | 4 |
| 三态输出[Tristate Output] | Yes |
| 使能控制[Enable Control] | Yes,high level active |
| 输入电平标准[Input Voltage Level] | CMOS |
| 输出电平标准[Output Voltage Level] | CMOS |
| 最小供电电压[VDD(Min.)] | 1.65V |
| 最大供电电压[VDD(Max.)] | 3.75V |
| 其他特性[Other Features] | For SPI communication, the bandwidth is greater than 4Mbps |
| 最低工作温度[Ta(Min.)] | -40℃ |
| 最高工作温度[Ta(Max.)] | 125℃ |
| 制造等级[Product Grade] | Auto |
YOURS
NAN